Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 50 Of 96
Fahrenheit scale (60F to 90F)

14004406-115/U

Thermostat cover kit with 60-90 F scale and large thermometer/setpoint display

  • Product Info
  • Literature

Product Specifications

Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Used With
TP970; TP971; TP972; TP973
Comments
See Specification Data sheet, Form No. 77-1003 for details
Mounting
Vertical Mount
Setpoint Temperature Range (C)
15 C to 32 C
Setpoint Temperature Range (F)
59 F to 90 F
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.