Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 15 Of 96
Celsius scale (15-30 C)Chrome Thermostat

14004406-110/U

Celsius scale (15-30 C)Chrome Thermostat

  • Product Info
  • Literature

Product Specifications

Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Used With
TP970; TP971; TP972; TP973
Comments
See Specification Data sheet, Form No. 77-1003 for details
Mounting
Vertical Mount
Setpoint Temperature Range (C)
15 C to 30 C
Setpoint Temperature Range (F)
59 F to 86 F
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.