Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 4
Wireless Thermostat Kit, RedLINK™

YTH6320R1001/U

Wireless Programmable FocusPRO Kit

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Everything you need to relocate or upgrade with a programmable thermostat without running new wires. Kit options include wireless outdoor sensors, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels

Features

  • WIRELESS FOCUSPRO® THERMOSTAT: Same great features of the FocusPRO® thermostat - now wireless. Installs in minutes. Displays outdoor temperature and humidity. 1 year battery life. 2 month low battery warning. Dual Fuel enabled.
  • EQUIPMENT INTERFACE MODULE(EIM): All HVAC equipment is wired to the module. Module receives communication from the wireless devices.
  • RETURN AIR SENSOR: Works with the Equipment Interface Module to maintain safe indoor temperatures if power is lost at the wireless thermostat. Maintains 62 F for heating and 82 F for cooling.
  • REDLINK™ WIRELESS TECHNOLOGY: Powered by RedLINK™ reliability. No interference with other wireless devices in the home.

Product Specifications

Application
Gas, oil, electric, heat pump, forced warm air, hot water, steam or gravity
Includes
C7735A1000 Return Air Sensor; THM5320R1000 Equipment Interface Module; TH6320R1004 Wireless FocusPRO® 5-1-1 Programmable Thermostat
Item Type
Product
Electrical Ratings
Equipment Interface Module--18 to 30 Vac, 50 Hz; 60 Hz
Stages
Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Power Method
Thermostat--Battery
Programmability
5-1-1 Day or 5-2 Day Program
Terminal Designations
C, R, Rc, Rh, W-O/B, W2-Aux/E, Y, Y2, G, L, RAS
Changeover
Auto or Manual Selectable
Cool Current
1.0 A running
Heat Current
1.0 A running
Fan Current
0.6 A running

Accessories

REM1000R1003/U

RedLINK Wireless Entry/Exit Remote

REM5000R1001/U

Portable Comfort Control

C7089R1013/U

Senses outdoor temperature and humidity

50002883-001/U

Cover Plate Assy, FocusPRO and PRO

50007298-001/U

Coverplates, 5 in. x 6-7/8 in., (Qty12)

Replacement Parts

50007072-001/U

Replacement battery holder for FocusPRO thermostat