Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 3
Excel 5000 Operator Interface

XI581AH/U

Excel 5000 Operator Interface

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

The Excel 5000 Operator Interfaces provide local access to Excel 5000 Controllers. XI581 functions as a controller mounted interface. XI582 functions as a desktop or panel/wall mounted interface. XI882 functions as a panel/wall mounted interface.

Features

  • Each terminal provides a simple, menu-driven display with extensive functions to view and modify data, such as setpoint values, actual temperature values, control status, and switching status.
  • Menu driven operation for user ease.
  • Simple key functions to reduce customer training.
  • Password protected operation, for multiple level users.
  • Alarm handling capability to display critical alarms for on-site action.
  • Backlit LCD display.
  • 6 line by 32 character display (the XI882 is a 5.7 inch -320x240 pixel- color touchscreen).

Product Specifications

Application
Interface; Display
Dimensions (in.)
5.67 in. high x 7.68 in. wide x 1.24 in. deep
Dimensions (mm)
144 mm high x192 mm wide x 31mm deep
Used With
Excel 500/600 Controller
Comments
Mounts directly on the front cover of the Excel 500 and 600 Controller Unit
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Compatible With
Excel 500, 600, 100 and 50 controllers
Voltage
5 Vdc ?10% (supplied by controller)
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
-40 F to +158 F
Shipping and Storage Temperature Range (C)
-40 C to +70 C