Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Premier White® Universal Programmable Thermostat with automatic/manual changeover and up to 3 Heat/2 Cool stages for heating and cooling systems

TH8320ZW1000/U

Premier White® Universal Programmable Thermostat with automatic/manual changeover and up to 3 Heat/2 Cool stages for heating and cooling systems

  • Product Info
  • Literature

Overview

VisionPRO Z-Wave offers you top-of-the-line features like touchscreen interaction, a real-time clock, and a large,easy-to-read backlit display to easily integrate comfort control into your automated home. You’ll enjoy the convenience, energy savings and consistent comfort for years to come.

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
Z-wave thermostat
Dimensions (in.)
4 23/25 in. High x 6 2/5 W x 1 19/46 D
Dimensions (mm)
125 mm H x 166 mm W x 36 mm D
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat/2 Cool Heat Pump; Up to 2 Heat/2 Cool Conventional
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC
Power Method
Hardwired
Sensor Element
Thermistor
Differential Temperature (F)
± 1 F
Differential Temperature (C)
±0.5 C
Color
Premier White®
Programmability
7 Day Program or Non-Programmable
Terminal Designations
R, Rc, W-O/B, Y, G, C, Y2, L, E, Aux, K
Display Size
10 sq in.
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cool Current
1.0 A running
Heat Current
1.0 A running
Fan Current
0.6A running