Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 8 Of 10
PRO 1000 Vertical Non-Programmable Thermostats

TH1100DV1000/U

PRO 1000 Vertical Non-Programmable Thermostats

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Product Specifications

Application
Heat Only
Dimensions (in.)
4 11/16 in. High X 2 7/8 in. Wide X 1 1/8 in. Deep
Dimensions (mm)
120 mm high x 74 mm wide x 28 mm deep
Comments
Adjustable Temperature Scale: Standard selection of 40 to 90F or Garage selection of 35 to 90F
Item Type
Product
Mounting
Vertical
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz,60 Hz
Stages
1 Heat
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Switch Positions (System)
HEAT-OFF
Power Method
Dual Powered: Battery or Hardwire
Color
Premier White®
Terminal Designations
R, C, W,
Display Size
1.32 sq in.
Changeover
Manual
Setting Temperature Range (F)
Selectable Heat: 40 F to 90 F or 35 F to 90 F
Setting Temperature Range (C)
Selectable Heat 4.5 C to 32 or 1.5 C to 32 C
Cycles per Hour
Heating 2-6 CPH
Heat Current
0.02 A to 1.0 A running