Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 37
Transformer - Mod IV Series 1 actuators

198162EA/U

Transformer used with mod IV series 1 actuators with 120/24 Vac

  • Product Info
  • Literature

Product Specifications

Application
Internal Transformer
Includes
Transformer, screws, instructions for mounting internally in Modutrol IV Series 1 motors
Comments
For Mod IV Series 2 and 3 actuators, use 50017460-003
Item Type
Accessory
Supply Voltage
120 Vac at 50 or 60 Hz
Power Consumption
Driving-- 40 VA
Ambient Temperature Range (F)
0 F to 131 F
Ambient Temperature Range (C)
-18 C to +55 C
Control Signal
SPST, On/Off switch