Overview
Resilient seat three-way mixing/diverting butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water and thermal storage systems.
Product Specifications
- Application
- HVAC
- Includes
- Position Indication ; Hand Wheel for manual operation
- Item Type
- Product
- Mounting
- ANSI Class 125/150 flange compatible
- Frequency
- 50 Hz ; 60 Hz
- Approvals, Canadian Standards Association
- C/US Certified
- Voltage
- 120 Vac
- Approvals, CE
- Certified
- Enclosure
- NEMA 4X IP66/67 with heater
- Ambient Temperature Range (F)
- Actuator-- -22 F to 150 F
- Ambient Temperature Range (C)
- Actuator-- -30 C to 65 C
- Connection Type
- Lugged
- Body Pattern
- 3-way (Mixing or Diverting)
- Pipe Size (inch)
- 16 in.
- Pipe Size (DN)
- DN400
- Fluid Temperature (C)
- -30 C to 121 C
- Fluid Temperature (F)
- -22 F to 250 F
- Maximum Differential Pressure Ratings (Close-off) (psi)
- 150 psi
- Maximum Differential Pressure Ratings (Close-off) (kPa)
- 1034 kPa
- Capacity (Cv)
- at 60 degrees stroke--6282 Cv; at 90 degrees stroke--16388 Cv
- Capacity (Kv)
- at 60 degrees stroke--5434 kvs; at 90 degrees stroke--14176 kvs
- Valve Type
- Butterfly
- Controlled Fluid
- Chilled or hot water with up to 60% Glycol. Not for use with steam or fuels.
- Materials (Body)
- Epoxy powder coated ductile iron ASTM A536
- Materials (Seat)
- EPDM
- Materials (Stem)
- 416 stainless steel
- Flow Characteristic
- Modified Linear
- Actuation
- MBP6HDSH/U Two-Position and Floating, fail-in-place, actuator included
- Static Pressure Rating (psi)
- 232 psi
- Static Pressure Rating (kPa)
- 1600 kPa
- Flange Bolts
- 16, Flange Bolt Thread--1.000 in. -8 pitch
- Materials (Plug/Ball/Disc)
- 304 stainless steel
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.