Overview
Resilient seat three-way mixing/diverting butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water and thermal storage systems.
Product Specifications
- Application
- HVAC
- Includes
- Position Indication ; 7 mm hex crank, supplied for manual operation
- Item Type
- Product
- Mounting
- ANSI Class 125/150 flange compatible
- Frequency
- 50 Hz ; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- C/US Listed
- Voltage
- 24 to 240 Vac ; 24 to 125 Vdc
- Approvals, CE
- Certified
- Enclosure
- NEMA 4X IP66/67 with heater
- Ambient Temperature Range (F)
- Actuator-- -22 F to 122 F
- Ambient Temperature Range (C)
- Actuator-- -30 C to 50 C
- Connection Type
- Lugged
- Body Pattern
- 3-way (Mixing or Diverting)
- Pipe Size (inch)
- 4 in.
- Pipe Size (DN)
- DN100
- Fluid Temperature (C)
- -30 C to 121 C
- Fluid Temperature (F)
- -22 F to 250 F
- Maximum Differential Pressure Ratings (Close-off) (psi)
- 200 psi
- Maximum Differential Pressure Ratings (Close-off) (kPa)
- 1380 kPa
- Capacity (Cv)
- at 60 degrees stroke--230 Cv; at 90 degrees stroke--600 Cv
- Capacity (Kv)
- at 60 degrees stroke--199 kvs; at 90 degrees stroke--519 kvs
- Valve Type
- Butterfly
- Controlled Fluid
- Chilled or hot water with up to 60% Glycol. Not for use with steam or fuels.
- Materials (Body)
- Epoxy powder coated ductile iron ASTM A536
- Materials (Seat)
- EPDM
- Materials (Stem)
- 416 stainless steel
- Flow Characteristic
- Modified Linear
- Actuation
- MBP7U6BH/U Modulating, fail-in-place, actuator included
- Static Pressure Rating (psi)
- 232 psi
- Static Pressure Rating (kPa)
- 1600 kPa
- Flange Bolts
- 8, Flange Bolt Thread--0.625 in. -11 pitch
- Materials (Plug/Ball/Disc)
- 304 stainless steel
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.