Overview
High-performance three-way mixing butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.
Product Specifications
- Application
- HVAC
- Includes
- Position Indication ; Hand Wheel for manual operation
- Item Type
- Product
- Mounting
- ASME/ANSI Class 150 Flange
- Frequency
- 50 Hz ; 60 Hz
- Approvals, Canadian Standards Association
- C/US Certified
- Voltage
- 24 Vac ; 24 Vdc
- Approvals, CE
- Certified
- Enclosure
- NEMA 4X IP66/67 with heater
- Ambient Temperature Range (F)
- Actuator-- -22 F to 150 F
- Ambient Temperature Range (C)
- Actuator-- -30 C to 65 C
- Connection Type
- Lugged
- Body Pattern
- 3-way (Mixing)
- Pipe Size (inch)
- 12 in.
- Pipe Size (DN)
- DN300
- Fluid Temperature (C)
- -30 C to 204 C
- Fluid Temperature (F)
- -22 F to 400 F
- Maximum Differential Pressure Ratings (Close-off) (psi)
- 150 psi
- Maximum Differential Pressure Ratings (Close-off) (kPa)
- 1034 kPa
- Capacity (Cv)
- at 60 degrees stroke--2660 Cv; at 90 degrees stroke--4837 Cv
- Capacity (Kv)
- at 60 degrees stroke--2301 kvs; at 90 degrees stroke--4184 kvs
- Valve Action
- Normally Closed
- Valve Type
- Butterfly
- Controlled Fluid
- Chilled or hot water- up to 60% glycol ; on/off steam control up to 50 psi
- Materials (Body)
- Carbon steel
- Materials (Seat)
- RTFE
- Materials (Stem)
- 17-4 PH stainless
- Flow Characteristic
- Modified Linear, Unidirectional
- Actuation
- MBP7LBBH/U Modulating, fail-in-place, actuator included
- Static Pressure Rating (psi)
- 285 psi
- Static Pressure Rating (kPa)
- 1965 kPa
- Flange Bolts
- 12, Flange Bolt Thread--0.875 in. -9 pitch
- Materials (Plug/Ball/Disc)
- 316 stainless steel
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.