Overview
Three-way Cartridge Cage Valves are intended for hydronic applications in a normal indoor environment to control flow of hot/chilled water glycol solution up to 60% concentration. These valves are designed for zone control of heating/cooling systems.
Features
- Quick open and linear flow characteristics available
- Mixing or diverting application
- A-AB-B body pattern
- 7000-series valves for floating and modulating non-fail safe applications
- 6000-series valves for two-position control
- High close-off rating independent of Cv
- Available with a variety of North American and international pipe fittings
- No tools required for actuator installation or removal
- Actuator removal does not require draining system
- Service is by replacement of cartridge, not valve body
- Cartridge replacement rebuilds valve to factory-new condition
Product Specifications
- Maximum Safe Operating Pressure (psi)
- 300 psi
- Maximum Safe Operating Pressure (kPa)
- 2068 kPa (20 Bar)
- Includes
- Cartridge changing tool
- Used With
- VC actuators
- Comments
- Quick opening cartridge for use with low or a line voltage SPDT or SPST controller
- Approvals, Canadian Standards Association
- CSA Certified
- Timing
- When used with VC series Actuator--On/Off models with 6 seconds; Floating and modulating with 2 min.
- Ambient Temperature Range (F)
- 32 F to 150 F
- Ambient Temperature Range (C)
- 0 C to 65 C
- Body Pattern
- Three-way A-AB-B
- Pipe Size (inch)
- 1 in.
- Pipe Size (DN)
- DN25
- Fluid Temperature (C)
- 1 C to 95 C
- Fluid Temperature (F)
- 34 F to 203 F
- Maximum Differential Pressure Ratings (Close-off) (psi)
- 60 psi
- Maximum Differential Pressure Ratings (Close-off) (kPa)
- 414 kPa (4 bar)
- Capacity (Cv)
- 9.0 Cv
- Capacity (Kv)
- 7.7 kvs
- Valve Action
- Stem up to close A port
- Valve Type
- Cartridge Cage Valve
- Controlled Fluid
- Chilled or hot water with up to 60% Glycol
- Materials (Body)
- Bronze
- Materials (Seat)
- EPDM O-ring seals on Noryl piston
- Materials (Stem)
- Stainless Steel
- Materials (Cartridge)
- Ryton™, Noryl™ engineering plastic
- Flow Characteristic
- Quick Open
- Actuation
- Must be purchased separately
- Stem Travel (in.)
- 0.4 in.
- Stem Travel (mm)
- 10 mm
- Materials (Packing)
- EPDM rubber
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.