Overview
Control central heating/cooling systems, fan coil systems, radiators and convectors. Depending on model, can be controlled by either a low or line voltage SPST/SPDT or floating controller such as a room thermostat, Aquastat control, or flow switch.
Features
- Two-way or three-way valves.
- Minimal actuator power consumption.
- Double insulated actuator.
- Quick-connect or one-meter cable electrical connections available.
- Quick and easy replacement of moving parts.
- Actuator head installation does not require draining the system.
- On/Off models with six second nominal timing (floating/modulating models available with 120 second timing).
Product Specifications
- Dimensions (in.)
- 3 9/16 in high x 2 3/4 in wide x 3 3/4 in long
- Dimensions (mm)
- 90 mm high x 68 mm wide x 94 mm long
- Comments
- Actuator only
- Frequency
- 50 Hz; 60 Hz
- Voltage
- 24V; 6 VA, SPDT, or SP3T (tri-state) for proportional control.
- Shipping and Storage Temperature Range (F)
- -40 F to +150 F
- Shipping and Storage Temperature Range (C)
- -40 C to +65 C
- Timing
- Nominal--120 sec
- Ambient Temperature Range (F)
- 32 F to 140 F
- Ambient Temperature Range (C)
- 0 C to 60 C
- Auxiliary Switch Ratings
- 24 Vac, 2.2A pilot duty, Class 2, SPDT
- Body Pattern
- Two-way
- Fluid Temperature (C)
- 1 C to 95 C
- Fluid Temperature (F)
- 34 F to 203 F
- Control Signal
- 24 Vac Floating
- Electrical Connections (in.)
- Color-coded 40 in. (1 meter) cable
- Electrical Connections (mm)
- Color-coded 40 in. (1 meter) cable
- Valve Type
- Rotary mixing valve
- Materials (Body)
- Bronze
- Flow Characteristic
- Linear
- Actuation
- Integral; PI or PID tri-state control signal for proportional control action, such as supplied by AQ675 Outdoor Temperature Compensator, W964F reset controller, or T6984 floating commercial thermostat.
- Static Pressure Rating (psi)
- 300 psi
- Static Pressure Rating (kPa)
- 20 Bar
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.