Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The VBF5011 Two-Way Control Ball Valve control hot and chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems to provide two-position or modulating functions. These valve can be used with Honeywell electronic actuators.

Features

  • Sizes from 2-1/2 in. to 6 in. with ANSI Class 125 flanged connections.
  • Equal percentage or linear flow characteristics.
  • Can be used with Honeywell electronic actutors.
  • Field configurable for normally open or normally closed fail-safe position.
  • 2-1/2 and 3 in. valves have removable manual operating handle to control valve during installation or in an event of power failure.
  • ANSI Class IV leakage specification (0.01% of CV).
  • Option of four actuator mounting positions on the valve for 4, 5 and 6 in. valves.
  • Wide range of CV choices from 63 to 360.
  • Valve ball and stem 316 stainless steelfor all valves except 3 in. valve.

Product Specifications

Maximum Safe Operating Pressure (psi)
240 psi
Maximum Safe Operating Pressure (kPa)
1655 kPa
Item Type
Product
Enclosure
None
Connection Type
Flanged
Body Pattern
Two-way
Pipe Size (inch)
6 in.
Pipe Size (DN)
DN150
Fluid Temperature (C)
-30 C to +121 C
Fluid Temperature (F)
-22 F to +250 F
Capacity (Cv)
360 Cv
Capacity (Kv)
310 kvs
Valve Type
Control Ball Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol.
Materials (Body)
Cast Iron
Materials (Seat)
Teflon™
Materials (Stem)
316 Stainless Steel
Flow Characteristic
Equal Percentage
Actuation
No pre-assembled actuator
Materials (Plug/Ball/Disc)
316 Stainless Steel
Leakage
ANSI Class IV (0.01% of Cv maximum)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.