Overview
The VB6 series 6-Way valve is an electronically actuated characterized control ball valve. The VB6 series 6-Way control ball valve is combined with a non fail-safe modulating (proportional) actuator. This combination allows for control of heating, cooling and complete shut-off of both sequences.
Product Specifications
- Application
- Ideal for chilled beam units, fan coil units, small air handling coils, bypass piping, and other applications featuring a single heat exchanger in four-pipe systems.
- Maximum Safe Operating Pressure (psi)
- 600 psi
- Item Type
- Product
- Ambient Temperature Range (F)
- 32 F to 131 F
- Ambient Temperature Range (C)
- 0 C to 55 C
- Connection Type
- Female NPT
- Body Pattern
- 6-way
- Pipe Size (inch)
- 1/2 in. to 1 in.
- Pipe Size (DN)
- DN15 to DN25
- Fluid Temperature (C)
- -18 C to 100 C
- Fluid Temperature (F)
- 0 F to 212 F
- Maximum Differential Pressure Ratings (Close-off) (psi)
- 200 psi Close-off, 50 psi max differential
- Valve Type
- Control Ball Valve
- Controlled Fluid
- Chilled or hot water in closed loop systems with up to 60% glycol.
- Materials (Body)
- Nickle-Plated Forged Brass
- Materials (Seat)
- PTFE
- Materials (Stem)
- Stainless Steel
- Flow Characteristic
- Equal Percentage with flow control insert
- Materials (Plug/Ball/Disc)
- Stainless Steel
- Materials (Flow Control Insert)
- Precision machined brass
- Materials (Seal)
- Stem Seals: EPDM Perox
- Leakage
- 0%
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.