Overview
Cartridge Globe Valves control hot and chilled water for VAV terminals fan coil units, small re-heaters and re-coolers in temperature controllers. Use with M6410 and M7410 Actuator. 1/2" & 3/4" size fit with the M6435 M7435, and the MP958 Actuators.
Features
- Long stroke allows wider range of control.
- Soft valve seat provides low leakage rate.
- Inserts for 1/2 in. and 3/4 in. valves are changeable without draining valve when used with an insert replacement tool.
- Brass body and Stainless Steel stem.
- Threaded plastic cover/manual handle allows manual operation.
- Easily installed in areas where space is limited.
Product Specifications
- Dimensions (in.)
- 2 89/96 in. high x 3/4 in. wide x 3 in. deep
- Dimensions (mm)
- 74 mm high x 19 mm wide x 76 mm deep
- Maximum Safe Operating Pressure (psi)
- 235 psi
- Maximum Safe Operating Pressure (kPa)
- 1620 kPa
- Used With
- M6410A1029; M7410F1000; M6435A1004; M7435F1001; MP958
- Ambient Temperature Range (F)
- 36 F to 230 F
- Ambient Temperature Range (C)
- 2 C to 110 C
- Connection Type
- Female NPT
- Body Pattern
- Two-way
- Pipe Size (inch)
- 1/2 in.
- Pipe Size (DN)
- DN15
- Maximum Differential Pressure Ratings (Close-off) (psi)
- 174 psi
- Maximum Differential Pressure Ratings (Close-off) (kPa)
- 1200 kPa
- Capacity (Cv)
- 1.9 Cv
- Capacity (Kv)
- 1.6 kvs
- Valve Action
- Stem down to close
- Valve Type
- Cartridge Globe Valve
- Controlled Fluid
- Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
- Materials (Body)
- Brass
- Materials (Seat)
- Brass
- Materials (Stem)
- Stainless Steel
- Materials (Cartridge)
- Brass
- Flow Characteristic
- Equal Percentage
- Actuation
- Must be purchased separately
- Stem Travel (in.)
- 1/4 in.
- Stem Travel (mm)
- 6.4 mm
- Materials (Plug/Ball/Disc)
- Brass
- Leakage
- ANSI Class IV (0.01% of Cv maximum)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.