Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Provides modulating control of natural, manufactured, LP gases or air.

Features

  • Use in commercial and industrial installations where large amounts of gas must be closely controlled.
  • NOT for use as safety shutoff valve.
  • Adaptable to most modulating jobs.
  • Modutrol motor, such as the M9484 or M9494, may be mounted directly on valve or close to it.
  • Valve mechanism has strain release.
  • Adjustable stroke over low fire-high fire range.
  • Straight-through valve pattern.
  • Rugged cast aluminum body provides durability and maintenance-free operation.

Product Specifications

Dimensions (in.)
2 11/16 in. high x 3 1/16 in. wide x 5 13/16 in. deep
Dimensions (mm)
68 mm high x 77 mm wide x 148 mm deep
Used With
Mod Motor with Q100 Linkage
Materials
Body--Aluminum
Item Type
Product
Mounting
Motor shaft horizontal
Approvals, Underwriters Laboratories Inc.
File No. MH5968 Vol. 1 Sec. 1, Guide no. MHKZ
Operating Temperature Range (F)
32 F to 140 F
Operating Temperature Range (C)
0 C to 60 C
Body Pattern
Straight-through
Pressure Ratings (psi)
5 psi
Pressure Ratings (kPa)
34.5 kPa
Capacity (m³/hr)
118.9 m3/hr
Pressure Tapping
Inlet and outlet pressure taps-- Two downstream 1/4 in. NPT taps
Type of Fuel
Air; natural; manufactured; LP
Pipe Size (inch)
1 1/2 in.
Pipe Size (DN)
DN40
Capacity (cfh)
4200 cfh
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.