Overview
Control high pressure steam, liquids, air or noncombustible gases where positive final shutoff is not required.
Features
- Q5001D Valve Linkage and Modutrol motor required for operation.
- Suitable for two-position, floating, or proportioning control, depending on the motor and controller used.
- Provide high capacity with minimum pressure drop.
- Pipe sizes include 1, 1-1/4, 1-1/2, and 2 inches.
- Straight-through construction and threaded end connections.
- Cast iron body with stainless steel trim.
- Plug provides equal percentage characteristic of flow.
- V-port for either throttling or on-off service.
- Replaceable seat rings screw into body.
- Spring-loaded Teflon cone packing for minimum friction.
Product Specifications
- Dimensions (in.)
- 6 1/4 in. high x 3 1/8 in. wide x 5 1/2 in. deep
- Dimensions (mm)
- 158 mm high x 79 mm wide x 139 mm deep
- Maximum Safe Operating Pressure (psi)
- 150 psi water; 100 psi steam
- Maximum Safe Operating Pressure (kPa)
- 1034 kPa water; 690 kPa steam
- Used With
- Q5001/Modutrol IV Motor
- Comments
- Double seated
- Ambient Temperature Range (F)
- 32 F to 337 F
- Ambient Temperature Range (C)
- 0 C to 170 C
- Connection Type
- Female NPT
- Body Pattern
- Two-way
- Pipe Size (inch)
- 1 1/2 in.
- Pipe Size (DN)
- DN40
- Bonnet Size (in.)
- 1-3/8 in.
- Capacity (Cv)
- 30 Cv
- Capacity (Kv)
- 25.7 kvs
- Valve Action
- Stem down to close
- Valve Type
- Globe Valve
- Controlled Fluid
- Chilled or hot water with up to 50% Glycol or Steam. Not for use with fuels.
- Materials (Body)
- Cast Iron
- Materials (Seat)
- Stainless Steel
- Materials (Stem)
- Stainless Steel
- Materials (Cartridge)
- Stainless Steel
- Flow Characteristic
- Equal Percentage
- Actuation
- Must be purchased separately
- Static Pressure Rating (psi)
- Meets ANSI 125 Standard
- Static Pressure Rating (kPa)
- Meets ANSI 125 Standard
- ANSI/ASME Rating
- 125
- Stem Travel (in.)
- 9/16 in.
- Stem Travel (mm)
- 14 mm
- Bonnet Size (mm)
- 35 mm
- Materials (Packing)
- Spring loaded non-adjustable Teflon V-ring
- Leakage
- 0.005 of Cv
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.