Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The hydronic balance is a significant requirement for the efficient operation of a hydronic heating or cooling installation. In an unbalanced system under or over provision of hot water to individual radiators or circuits can occur. Apart from the correct selection of radiator valves, regulation of individual circuits is also necessary and in some cases, such as in DIN18380, VOB part C, required by national standards.

Features

• This requirement is met with V5032A Kombi-2-plus double-regulating balancing valves. • The V5032A Kombi-2-plus is a variable orifice double-regulating balancing valve for the return with additional functions shutoff, draining and filling. • Together with a V5012 Kombi-DP diaphragm unit the V5032A Kombi-2-Plus can be upgrated to an automatic balancing valve - even after the system has been taken into commission and under system pressure.

Product Specifications

Item Type
Product
Valve Type
Balancing Valve
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.