Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The TR70 and TR71 Zio sensors are 2-wire, non-polarity sensitive, Sylk™ bus communicating wall modules for use with Spyder™ programmable controllers which are compatible with the Sylk bus. All models have a space-temperature sensor, network bus jack, and an LCD with three soft keys and two Up/Down adjustment keys.

Features

  • Ability to control user access to controller parameters.
  • Parameter access can be customized by using the Tridium Niagara Workbench tool.
  • Programmable for: Home screen options, tenant access, contractor access, access to controller parameters, setpoint, override, fan, and other parameters.
  • Supplied with eight pre-programmed configurations (e.g. VAV with balancing) in the wall module configuration tool.
  • Ability to access and adjust most parameters in the programmable controller (except Scheduling).
  • Ability to balance the VAV system from the wall module.
  • Home screen can display one to three of any of the following parameters: Temperature Setpoint, Room Temperature, Room Humidity, Outdoor Humidity, Outdoor Temperature, and Time, or one of virtually any parameter in the controller.
  • Network bus jack.
  • Simple 2-wire terminal connection to the programmable controller and an optional 2-wire terminal connection for the network. All connections are polarity insensitive.
  • Retention of user configuration, including setpoints after a power outage.

Product Specifications

Application
Wall Module Temperature and Humidity Sensor
Dimensions (in.)
3 5/16 in. wide x 4 5/8 in. high x 15/16 in. deep
Dimensions (mm)
84 mm wide x 117 mm high x 24 mm deep
Used With
Spyder and Stryker Controllers
Comments
Configurable with Niagara Workbench
Item Type
Product
Mounting
Vertical Mount
Approvals, Underwriters Laboratories Inc.
UL94-HB plastic enclosure
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Setpoint Temperature Range (C)
Default range is 10 C to 35 C; configurable for other ranges
Setpoint Temperature Range (F)
Default range is 55 F to 85 F; configurable for other ranges
Switch Positions (Fan)
Configurable
Operating Temperature Range (F)
30 F to 110 F
Operating Temperature Range (C)
-1 C to 43 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to 65.5 C
Approvals, Federal Communications Commission
FCC Part 15
Approvals, CE
Approved
Network Communications
Two-wire Sylk and Network Jack
Accuracy (F)
±0.36 F at 77 F
Accuracy (C)
±0.2 C at 25 C
Color
White
Accuracy
±5% RH from 20% to 80% RH
Parameter Memory (Bites)
2K
Password Protection
Yes
Scheduling
No
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.