Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

TR21-WS and TR23-WS sensors are a family of wireless wall modules. All models report space temperature; TR23 models come with setpoint adjustment and override.

Features

  • Wall module to Receiver (point to point) wireless kits can replace any standard wired sensor
  • Wireless Kits (wall module and receiver) are pre bound at the factory for quick installation
  • Signal Strength LED built into the wall module
  • Low battery indication
  • Optional dip switches available to bind any wall module to any receiver
  • Approximate 5 year battery life with AA Alkaline (included), 7.5 year with Lithium
  • Locking screw discourages tampering and battery theft

Product Specifications

Application
Wall Module
Dimensions (in.)
4 11/16 in. high x 3 in. wide x 1 5/8 in. deep
Dimensions (mm)
119 mm high x 77 mm wide x 29 mm deep
Includes
Selectable Setpoint dials in Fahrenheit, Celsius, and Relative (- to +), and Override Button
Used With
Spyder, Excel 10 W7750, W7751, W7752, W7753, T7350, T7351, TB8575, WEBs-AX™ I/O Module
Comments
not compatible with TB7220, TB8220 ,TB line voltage thermostats, XL15s, W7762, W7763; no Honeywell logo
Item Type
Product
Mounting
Wall mount
Approvals, Underwriters Laboratories Inc.
UL94 plastic enclosure
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Setpoint Temperature Range (C)
13 C to 30 C
Setpoint Temperature Range (F)
55 F to 85 F
Operating Temperature Range (F)
45 F to 99 F
Operating Temperature Range (C)
7 C to 37 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40° to + 65.5°C
Approvals, Federal Communications Commission
FCC Part 15
Network Communications
None
Accuracy (F)
± 1 F across 53.6 F to 86 F
Accuracy (C)
(± 0.5 C) across 12 C to 30 C
Color
White
Radio Frequency
2.4 GHz (IEEE Std 802.15.4-2003 compliant)
Wireless Range
Open Range--3000 feet; Typical Range--100 feet
Output power
16dBm
Battery Life
7.5 years with two AA Lithium Batteries or 5 years with two AA Alkaline batteries (included)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.