Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The TR21, TR22, TR23, and TR24 are a family of direct wired wall modules for use with Honeywell Excel 600, 500, 100, and 80 controllers; Excel 10 W7750, W7751A, W7752, and W7753 controllers; W7761 Controller; and Spyder Unitary Controllers.

Features

  • Models available with user selectable setpoint adjustment dials in Fahrenheit, Celsius and Relative Scales
  • Models available with occupied/unoccupied override (bypass) with LED
  • Models available with 3-position (auto/0/1) or 5-position (auto/0/1/2/3 speed) fan switch
  • LONWORKS network jack on all models except the TR21 and TR21-A models
  • Models available with on board humidity sensor, humidity output: 0-10Vdc, 0-5 Vdc, 4-20ma selectable

Product Specifications

Application
Wall Module Networked Sensor
Dimensions (in.)
4 13/16 in. high x 3 in. wide x 1 in. deep
Dimensions (mm)
122mm high x 76.5 mm wide x 26.5 mm deep
Includes
Selectable Setpoint dials in Fahrenheit, Celsius, and Relative (- to +) , LON Jack and Override Button with LED
Used With
Spyder, Excel 600, 500, 100, 80 and Excel 10, 15 Series Controllers; Also used with T7350 Thermostat
Comments
Meet ARRA Requirements
Item Type
Product
Mounting
Mounted on a standard 2 x 4 inch junction box or on a 60 mm diameter junction box.
Approvals, Underwriters Laboratories Inc.
UL94 plastic enclosure
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Sensor
20 K ohm NTC non-linear
Setpoint Temperature Range (C)
13 C to 30 C
Setpoint Temperature Range (F)
55 F to 85 F
Operating Temperature Range (F)
45 F to 99 F
Operating Temperature Range (C)
7 C to 37 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65 C
Approvals, Federal Communications Commission
FCC Part 15, Class B
Approvals, CE
Approved
Network Communications
LonWorks Bus
Color
White
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.