Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The TR120/TR120-H are color touch screen wall modules compatible with Spyder Classic, Stryker and CIPer Model 30 controllers. The wall module communicates and is powered by the Sylk bus, so no additional wiring is needed. All versions include integral temperature and the TR120-H adds a humidity sensor to control comfort. The device enables local controller configuration through an easy to use touch screen interface with menu driven selections.

Features

  • Home screen can display one to three of any of the following parameters: Temperature Setpoint, Room Temperature, Room Humidity, Outdoor Humidity, Outdoor Temperature, and Time, or one of virtually any parameter in the controller.
  • Vertical or horizontal orientation
  • Restricted tenant access to controller parameters or imposed HVAC settings limits via password protection.
  • Assign labels for enumerated values.
  • Link setpoint limits to a network variable.
  • Access and adjust most parameters in the Honeywell controller.
  • Access and adjust the controller schedule.
  • Balance the VAV system from the wall module.
  • Permanent retention of user configuration, including setpoints after a power outage.

Product Specifications

Application
Temperature and Humidity Wall Module
Dimensions (in.)
3-5/16 in. high x 4-49/64 in. wide x 53/64 in. deep
Dimensions (mm)
84 mm high x 121 mm wide x 21 mm deep
Used With
Spyder, Stryker, Lynx, and CIPer Model 30
Item Type
Product
Mounting
Horizontal or Vertical Wall Mount
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Setpoint Temperature Range (C)
Default range is 10 C to 35 C; configurable for other ranges
Setpoint Temperature Range (F)
Default range is 55 F to 85 F; configurable for other ranges
Switch Positions (Fan)
Configurable
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
-4F to 158 F
Shipping and Storage Temperature Range (C)
-20 C to 122 C
Approvals, Federal Communications Commission
FCC Part 15, Class B
Approvals, CE
Approved
Network Communications
Two-wire Sylk
Accuracy (F)
±0.36 F at 77 F ; ±0.9 F within 41 to 99 F
Accuracy (C)
±0.2 C at 25 C ; ±0.5 C within 5 to 37 C ;
Color
White
Accuracy
±3% RH from 20 to 80% RH at temperatures 41 to 122 F (5 to 50 C)
Display
Resistive LCD Touch Screen
Password Protection
Yes
Scheduling
Yes
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.