Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Cover plate assembly. Use to cover marks on the wall or to mount the thermostat to a 2 in. X 4 in. electrical box. Includes a small and large cover plate, one bracket and mounting hardware.

Product Specifications

Application
Cover wall marks from previous thermostats
Dimensions (in.)
6-7/64 in. x 6-7/64 in.
Dimensions (mm)
155 mm x 155 mm
Used With
Lyric T6 Pro, T6 Pro, T4 Pro, and T1 Pro thermostats
Item Type
Accessory
Mounting
Square - 2 screw holes
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.