Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Cover plate assembly. Use to cover marks on the wall or to mount the thermostat to a 2 in. X 4 in. electrical box. Includes a small and large cover plate, one bracket and mounting hardware.

Product Specifications

Dimensions (in.)
5-3/4 in. x 6-5/32 in.
Dimensions (mm)
146 mm x 157 mm
Used With
VisionPRO® 8000 with RedLINK™ technology
Item Type
Accessory
Color
Arctic White
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.