Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Honeywell Internet Gateway connects your RedLINK wireless thermostats to the the Internet to provide remote control of RedLINK thermostats and accessories.

Product Specifications

Application
Internet control of RedLINK thermostats; Up to 4 Heat/2 Cool Heat Pumps
Dimensions (in.)
1.125 in. depth X 3.904 in. height X 3.578 in. width
Dimensions (mm)
29 mm depth X 99 mm height X 91 mm. width
Includes
3 Foot Ethernet Cable and 5Vdc,1000mA Plug in Power Adapter
Used With
RedLINK™ enabled thermostats and accessories
Item Type
Accessory
Electrical Ratings
20 to 30 Vac
Frequency
902 - 928 MHz
Electrical Connections
24 Volt Plug In Transformer
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Operating Temperature Range (F)
-40 F to 165 F
Operating Temperature Range (C)
-40 C to 74 C
Power Method
a 5Vdc,1000mA power adapter
Color
White
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.