Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Wireless Adapters allows easy addition of RedLINK™ enabled thermostats to TrueZONE™ systems. Use with a RedLINK™-enabled TrueSTEAM™ Humidification System to communicate & control humidity. It also controls dehumidifiers like the Honeywell TrueDRY™.

Features

  • Powered by RedLINK™ reliability.
  • No interference with other wireless devices in the home.
  • Communicates with Wireless Outdoor Sensor to automatically control humidity to proper levels.

Product Specifications

Dimensions (in.)
5 9/16 in. high x 4 3/8 in. wide x 1 1/4 in. deep
Dimensions (mm)
141 mm high x 112 mm wide x 32 mm deep
Item Type
Accessory
Mounting
Mount Wireless Adapter on wall near HVAC equipment or on the duct.
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Operating Temperature Range (F)
-40 F to 165 F
Operating Temperature Range (C)
-40 C to 73.9 C
Color
Gray
Terminal Designations
A, B, C, D
Operation
One adapter per zone control panel, HZ322 or HZ432 TrueZONE panel
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.