Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Electric Radiant Ceiling; Electric Radiant Floor
Comments
6 orders: Comfort, Economy, 1C setback, 2C setback, Frost protection, Off; First startup program; Open window detection; Backlit display
Mounting
Vertical
Electrical Ratings
Max. 15 A (res.), 3450 W @ 230 V
Frequency
50 Hz
Customer Special
Hora
Electrical Connections
Terminal block
Operating Humidity Range (% RH)
5% to 90%, non-condensing @ 35 C
Supply Voltage
230 Vac
Switch Positions (System)
S1: Ambient OR sensor/Ambient AND sensor; S2: Floor/Ceiling; S3: First startup program: Normal/Startup; S4: Open window detection: Normal (Off)/Window (On)
Operating Temperature Range (C)
0 C to 50 C
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (C)
± 0.5 C
Differential Temperature (C)
0.5 C
Color
White
Terminal Designations
Power: 1 and 5; Pilot Wire: 3; Load:2 and 4; Floor sensor: 6 and 7
Changeover
Automatic - receives orders from the Energy Management Program (pilot wire)
Setting Temperature Range (C)
Ambient: 11 C to 27 C; Floor: 11 C to 40 C; Min. floor temperature limit: 11 C to 28 C; Max. floor temperature limit: 11 C to 40 C
Cycles per Hour
4
Heat Current
15 A (resistive only)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.