Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
Up to 3 Heat/2 Cool Heat Pumps; Up to 2 Heat/2 Cool Conventional Systems
Comments
Works with Apple HomeKit
Item Type
Product
Electrical Ratings
18 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat/2 Cool Heat Pumps; Up to 2 Heat/2 Cool Conventional Systems
Approvals, Underwriters Laboratories Inc.
Approved
Electrical Connections
Push Terminals
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
18 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 48.9 C
Approvals, Federal Communications Commission
Approved
Power Method
Hardwired, Battery Back-up, Power Transformation
Color
White
Programmability
Programmable with Geofencing
Terminal Designations
R, Rc, W-O/B, W2-Aux/E. Y, Y2, G, C, K, L, U1, U2
Display
Round
Changeover
Auto/Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C
Humidification Setting Range
Cooling: 40 to 80% RH. Heating: 10 to 60% RH.
Dehumidification Setting Range
40 to 80% RH.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.