Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Electric Radiant Floor
Dimensions (in.)
3.2 in. X 3.1 in. X 1 in.
Dimensions (mm)
82 mm X 78 mm X 25 mm
Includes
Thermostat wall plate; 10-feet /3-m European floor sensor
Used With
Aube AC130-01 10-feet/3-m floor sensor; Aube AC130-12 wall plate
Comments
Early Start function; Min. and Max. Floor Temperature Limits; Comfort, Economy and Vacation temperature presets; Terminal for pilot wire controller
Mounting
Vertical
Electrical Ratings
Maximum Load: 15 A (resistive), 3450 W (NI) @ 230 VAC
Frequency
50 Hz
Customer Special
Fenix
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Switch Positions (System)
Temperature display: °C or °F; Early Start: On or Off
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (F)
0.9 F
Accuracy (C)
0.5 C
Differential Temperature (F)
0.1 F
Differential Temperature (C)
0.1 C
Color
White
Ambient Temperature Range (F)
32 F to 140 F
Ambient Temperature Range (C)
0 C to 60 C
Switch Type
Relay
Programmability
7 Day program
Terminal Designations
Floor sensor: 6 and 7; Power: 1 and 5; Load: 2 and 4; Pilot Wire: 3
Setting Temperature Range (F)
40 F to 86 F room temperature; 40 F to 104 F floor temperature
Setting Temperature Range (C)
5 C to 30 C room temperature; 5 C to 40 C floor temperature
Heat Current
15 A (resistive)
Parts Needed for Operation (not included) - Non-Zoned System
Aube AC130-01 10-feet/3-m European Floor Sensor
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.