Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Electric Heating
Dimensions (in.)
3.1 in. X 3.1 in. X 0.6 in.
Dimensions (mm)
78.9 mm X 78.9 mm X 16.3 mm
Comments
On/Off Switch; Min. and max. temperature limits; Accepts six pilot wire commands: Comfort, Reduced. Frost protection, 1k setback, 2k setback; Terminal for pilot wire programmer
Mounting
Vertical
Electrical Ratings
3450 W (NI) @ 230 Vca, 15 A (resistive)
Frequency
50 Hz
Customer Special
Greenliine
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Switch Positions (System)
On/Off
LEDs
Pilot wire indicator; Heating indicator
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (F)
± 0.36 F
Accuracy (C)
± 0.5 C
Color
White
Switch Type
Relay
Terminal Designations
Power: 1 and 5; Load: 2 and 4; Pilot Wire: 3
Operation
AF/F configuration switch must be set to AF for this thermostat to be operational.
Changeover
Automatic - receives orders from the Energy Management Program (pilot wire)
Setting Temperature Range (F)
45 F (frost protection), 59 F to 95 F
Setting Temperature Range (C)
7 C (frost protection), 15 C to 35 C
Cycles per Hour
4 CPH
Heat Current
15 A (resistive only)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.