Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The VersaguardĀ® Universal Thermostat Guards cover wall thermostats and protect against tampering, damage and unauthorized adjustment of thermostat settings.

Features

  • Unique double-wall construction provides extra measure of tamper-resistance.
  • Used in both new and existing applications.
  • Tamper-resistant lock; key cannot be removed unless in locked position.
  • All models mount vertically or horizontally on wall or exposed junction box.
  • Vents in guard base allow airflow for optimum thermostat performance.

Product Specifications

Application
Medium Thermostat Guard
Dimensions (in.)
Outside--Height: 6 1/2 in., Width: 7 1/2 in., Depth: 2 15/16 in.; Inside--Height: 5 1/16 in., Width: 6 1/16 in.
Dimensions (mm)
Outside--Height: 165 mm, Width: 191 mm, Depth: 75 mm; Inside--Height: 129 mm, Width: 154 mm
Used With
TH3000 Series, TH4000 Series, TH5000 Series, TH6000 Series, TH8000 Series, Others thermostats of similar size
Item Type
Product
Tradeline Value
Tradeline
Color
Ring Base--clear acrylic; Wall plate--Opaque Polystyrene
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.