Overview
The TB7600 Series PI thermostat is available in BACnet® MS/TP and ZigBee® and integrates into a WEBs-AX automation. It features a menu-driven, back-lit LCD display, up to three sensor inputs, an auxiliary output, and one or two digital inputs.
Features
- Available in BACnet MS/TP and ZigBee wireless protocols
- Built in default profile set-up for easier start up and commissioning
- Fully integrated advanced occupancy functionality with a PIR accessory cover on some models
- Programmable smart fan operation
- Password protection to minimize parameter tampering
- Three levels of keypad lockout
- Gas/oil or electric system compatibility for all type of applications
- SPST auxiliary output can be used for lighting and/or economizer override
- 0 to 10 Vdc economizer output for more retrofit opportunities
- Automatic frost protection to prevents costly freeze damage
- Anti short cycle and minimum on/off run time protection to reduce wear and maximizes life span of mechanical equipment
- One or two programmable digital inputs for added flexibility can be use to monitor filter status, activate a remote temporary occupancy switch, and/or used as a general purpose service indicator
- Heat Pump models support single and two stages heat pump with one auxiliary heat stage, selectable single or dual stage compressor stages, and comfort/economy mode maximizes heat pump use before turning on auxiliary heating, compressor/auxiliary interlock adds flexibility by locking out heat pump operation during auxiliary heating to prevent high pressure trip when the coil is downstream of the auxiliary heat source
- 7 day programmable models, 2 or 4 events for use in non-networked applications.
Product Specifications
- Application
- Conventional systems
- Dimensions (in.)
- 5 in. high x 3 2/5 in. wide x 1 3/20 in. deep
- Dimensions (mm)
- 125 mm high x 86 mm wide x 29 mm deep
- Includes
- Remote Temperature Sensor, Outdoor Air Sensor & Mixed Air Sensor Inputs; 2 Digital Inputs; 1 Aux Output
- Used With
- Compatible with WEBs-AX
- Item Type
- Product
- Mounting
- Vertical
- Frequency
- 50 Hz; 60 Hz
- Stages
- 2 Heat / 2 Cool
- Approvals, Underwriters Laboratories Inc.
- UL-873
- Approvals, Canadian Standards Association
- Certified
- Operating Humidity Range (% RH)
- 0 to 95% RH, non-condensing
- Supply Voltage
- 24 Vac with range from 19 to 30 Vac
- Switch Positions (System)
- HEAT-OFF-COOL-AUTO
- Switch Positions (Fan)
- ON-SMART-AUTO
- Operating Temperature Range (F)
- 32 F to 122 F
- Operating Temperature Range (C)
- 0 C to 50 C
- Approvals, Federal Communications Commission
- FCC Part 15, Subpart B, Class A
- Network Communications
- BACnet MS/TP
- Color
- White
- Display
- LCD
- Setting Temperature Range (F)
- Heating: 40 F to 90 F; Cooling: 54 F to 100 F
- Setting Temperature Range (C)
- Heating: 4.5 C to 32 C; Cooling: 12.0 C to 37.5 C
- Occupancy Sensor
- Upgradeable with PIR occupancy sensor cover TB-PIR-RTU
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.