Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The TB7300 PI thermostat family is specifically designed for fan coil control in commercial buildings. These communicating thermostats are available in BACnet® MS/TP and ZigBee® wireless mesh protocols and can be easily integrated into a WEBs-AX building automation system based on the NiagaraAX® platform. Select from a range of 24 Vac models that provide control of 2 or 4 pipe fan-coil units with on/off, floating or analog control and manual or automatic heat/cool changeover. Additionally, 3-speed fan control and auxiliary on/off heat control with relay (not included) are also supported. All models include a remote sensor input, two digital inputs, universal input, and an auxiliary output.

Features

  • Available in BACnet MS/TP and ZigBee wireless protocols
  • Backlit LCD display with dedicated function menu keys for simple operation
  • Internal humidity sensing for increased occupant comfort through dehumidification on some models
  • Fully integrated advanced occupancy functionality with a PIR cover provides energy savings opportunity on select models; all other models are PIR ready and can have an optional occupancy sensor cover added
  • Configurable sequences of operation
  • Configurable fan button allows thermostat to meet more applications with a single model
  • Password protection to minimize parameter tampering
  • Six levels of keypad lockout to limit access to change user parameters
  • 3-speed fan control
  • Auto Fan speed mode increases occupant comfort in cooling mode by reducing humidity and reduces fan noise
  • Available for 24 Vac on/off, floating or analog control meets advanced applications requirements
  • Three inputs for monitoring and other advanced functions
  • SPST auxiliary output that can be used for lighting or auxiliary reheat
  • All wiring connections are made to removable terminal blocks simplifying installation.

Product Specifications

Application
2 or 4 pipe On/Off or Floating fan coil, 24 Vac, Commercial
Dimensions (in.)
5 in. high x 3 2/5 in. wide x 1 3/20 in. deep
Dimensions (mm)
125 mm high x 86 mm wide x 29 mm deep
Includes
Remote Temperature Sensor Input, 2 Digital Inputs; 1 Universal Input; 1 Aux Output
Used With
Compatible with WEBs-AX
Item Type
Product
Mounting
Vertical
Electrical Ratings
Fan relay output: 30 Vac, 1A max, 3A in-rush; and Valve triac output: 30 Vac, 1A max, 3A in-rush
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL-873
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Supply Voltage
24 Vac with range from 19 to 30 Vac
Switch Positions (System)
OFF-HEAT-COOL-AUTO
Switch Positions (Fan)
HI-MED-LOW-AUTO-OFF
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class A
Network Communications
BACnet MS/TP
Output
2 Floating +1 Aux
Color
White
Display
LCD
Changeover
Auto or Manual
Setting Temperature Range (F)
Heating: 40 F to 90 F; Cooling: 54 F to 100 F
Setting Temperature Range (C)
Heating: 4.5 C to 32 C; Cooling: 12.0 C to 37.5 C
Occupancy Sensor
Upgradeable with PIR occupancy sensor cover TB-PIR-RTU
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.