Overview
The BACnet Fixed Function Thermostat (BACnet FF) is a configurable device with 19 factory-loaded applications for specific and common projects including fan coil, heat pump and roof top equipment control. It communicates of BACnet MS/TP and includes 3 universal inputs, 2 analog outputs and 6 relay outputs.
Features
- 19 pre-loaded applications for a quick, out-of-the box solution
- Optional integrated wireless receiver saves wiring time and costs, provides more location options
- Internal temperature and humidity sensors, 3 universal inputs, 6 relay outputs, 2 analog outputs
- BACnet-compliant on MS/TP LAN at up to 76.8 Kbps with an internal DDC logic loop of 100 msec
- A configurable device that is capable of stand-alone or integrated operation
- Sleek sophisticated
- Integrates into Niagara Framework® using an intuitive configuration wizard
Product Specifications
- Application
- Fan Coil, Roof Top, Heat Pump
- Dimensions (in.)
- 3 1/2 in. High, 4 1/2 in. Wide, 7/8 in. deep
- Dimensions (mm)
- 88 mm High, 115 mm Wide, 22 mm Deep
- Includes
- Integral Temperature and Humidity Sensors, 3 UIs, 2 AOs, 6 Relays
- Used With
- Compatible with WEBs-AX
- Item Type
- Product
- Mounting
- Horizontal on a wall plate directly on the wall or on a 2 in. x 4 in. wiring box
- Frequency
- 50 Hz; 60 Hz
- Stages
- Up to 2 Aux Heat/1 Comp Heat Pumps; Up to 2 Heat/2 Cool Conventional Systems, 1 Heat/1 Cool Fan Coil Units
- Approvals, Underwriters Laboratories Inc.
- Approved
- Electrical Connections
- Screw terminals
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Supply Voltage
- 20 to 30 Vac
- Switch Positions (System)
- OFF-AUTO
- Switch Positions (Fan)
- OFF-AUTO-LOW-MED-HI
- Operating Temperature Range (F)
- 0 F to 120 F
- Operating Temperature Range (C)
- -17 C to 48.9 C
- Shipping and Storage Temperature Range (F)
- -40 F to 150 F
- Shipping and Storage Temperature Range (C)
- -40 C to 65.6 C
- Approvals, Federal Communications Commission
- FCC Part 15, Class A Emissions and Immunity
- Network Communications
- BACnet MS/TP
- Color
- White
- Display
- Touchscreen LCD
- Changeover
- Auto or Manual
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.