Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Proportional (135 ohm) remote bulb controllers for ducts, tanks, boilers, pipes and other heat exchangers.

Features

  • Provide proportioning control of three-wire, low-voltage valve or damper motors.
  • Used to regulate temperatures of either air or liquids.
  • All models ambient compensated. Ambient temperature compensation provides good temperature control. Refer to T775 Electronic Remote Temperature Controller where more exact control is required and/or remote controller location is preferred.
  • Temperature setting scale markings in both Fahrenheit and Celsius. Steel case has a clear plastic cover to make setting readily visible.
  • Surface mount using two screws through back of case.

Product Specifications

Hazmat Information
UN 2037, RECEPTACLES, SMALL, CONTAINING GAS, 2.1
Application
Used with Series 90 Modutrol Motors for proportional control of valves and dampers
Dimensions (in.)
5 1/2 in. high x 4 1/2 in. wide x 2 3/4 in. deep
Dimensions (mm)
140 mm high x 114 mm wide x 70 mm deep
Item Type
Product
Setpoint Temperature Range (C)
-10 C to +32 C
Setpoint Temperature Range (F)
15 F to 90 F
Operating Temperature Range (F)
200 F Maximum
Operating Temperature Range (C)
93 C Maximum
Output
analog
Analog Output
One 135 Ohm Potentiometer
Sensor Inputs
1
Sensor Element
Copper bulb, fade-out fill
Capillary Length (ft)
20 ft
Capillary Length (m)
6.1 m
Bulb Size (in.)
1/2 in. diameter x 4 in. long
Bulb Size (mm)
13 mm diameter x 102 mm long
Throttling Range (F)
7 F to 38 F
Throttling Range (C)
3.9 C to 21.1 C
Color
Gray
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.