Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

T7750 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10 Controllers, override (bypass) digital input contact, LED status indicator and network access jack.

Features

  • Integral linearized 20K ohm NTC thermistor.
  • Vertical Mounting.
  • Models available with setpoint adjustment.
  • Models available with occupied/unoccupied override.
  • For use only as replacement of existing T7750's.
  • Not for new installations.
  • All new Honeywell controllers now use TR20 Series Wall Modules.

Product Specifications

Application
Wall Modules
Dimensions (in.)
5 1/32 in. high x 3 5/32 in. wide x 1 19/32 in. deep
Dimensions (mm)
128 mm high x 80 mm wide x 41 mm deep
Used With
W7751
Comments
Has override, and override LED
Item Type
Product
Mounting
Wall mount
Sensor
20 K ohm NTC linear
Setpoint Temperature Range (C)
12 C to 30 C
Setpoint Temperature Range (F)
55 F to 85 F
Operating Temperature Range (F)
45 F to 99 F
Operating Temperature Range (C)
7 C to 37 C
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.