Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

A family of general use, simple to use, broadly featured electronic temperature and universal controllers for use in HVAC, agricultural, and industrial applications.

Features

  • Use the T775-SENS-OAT to measure outside air temperature.
  • Some typical applications for the 50021579-001 and T775-SENSWT/WR sensors include monitoring return air, discharge air, and mixed air temperatures:
  • Sensors have fast response time and highly accurate
  • Sensors have 1/2 in. (6.35 mm) stainless steel probe with a thermally conductive epoxy
  • Sensors are 1,097 Ohms PTC at 77×F (25C)
  • The 50021579-001 is a standard temperature sensor for indoor applications
  • The T775-SENS-WR is a water resistant sensor with 5 ft leads
  • The T775-SENS-WT is a water tight sensor with 6 ft leads
  • The T775-SENS-OAT is for sensing outdoor air temperature and is housed in a weatherproof case for outdoor use (knockouts allow for 1/2 in. conduit connection)
  • Two year warranty

Product Specifications

Application
Outside air temperature
Dimensions (in.)
8 5/16 in. high x 3 5/8 in. wide x 2 1/4 in. deep
Dimensions (mm)
211 mm high x 91 mm wide x 57 mm deep
Used With
T775 Series 2000
Item Type
Product
Sensor
PT1000, 1097 ohms @ 77 F PTC
Operating Temperature Range (F)
-40 F to 158 F
Operating Temperature Range (C)
-40 C to 70 C
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.