Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Electronic wall modules with LCD for use with XL10 controllers.

Features

  • 2 models configurable to cover all applications.
  • T7560B has Humidity sensor.
  • Intuitive and easy to operate.

Product Specifications

Application
Networked Sensor
Dimensions (in.)
4 1/8 in. high x 3 15/16 in. wide x 13/16 in. deep
Dimensions (mm)
104mm high x 99mm wide x 30mm deep
Includes
Setpoint Wheel, Unoccupied/Occupied override, and LCD display for temperature, setpoint and fan status
Used With
Excel 10 Controllers
Comments
Same as T7560A1018 except with white knob and push buttons
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed: per Standard 916
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Sensor
20 K ohm NTC
Setpoint Temperature Range (C)
12 C to 30 C
Setpoint Temperature Range (F)
55 F to 85 F
Operating Temperature Range (F)
32 F to 104 F
Operating Temperature Range (C)
0 C to 40 C
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, CE
Approved
Color
White with white knob
Approvals, N.E.C.
Class II
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.