Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Room Temperature Sensor for wall mounting in a decorative housing. Used in Excel-IRC system for room air temperature measurement as input to the control output module, VAV control module, or the unit module.

Product Specifications

Application
Wall Modules
Dimensions (mm)
130 mm high x 80 mm wide x 34 mm deep
Item Type
Product
Mounting
Internal Wall Mount
Sensor
20 K ohm NTC
Color
Premier White®
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.