Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

T7350 Thermostats control 24 Vac commercial single-zone multistage conventional, heat pump and modulating HVAC equipment.

Features

  • 365-day programming.
  • Two Occupied and two Not Occupied periods per day.
  • Thermostat Interface Module (TIM) connections to thermostat from PDA for advanced configuration, programming, keypad lockout, etc.
  • Individual heat and cool setpoints available for Occupied and Not Occupied periods.
  • P+I+D control minimizes temperature fluctuations.
  • Recovery ramping control automatically optimizes equipment start times based on building load.
  • Universal Versaguard™ Thermostat guards available.
  • Convenient overrides allow temporary setpoint changes.
  • Keypad multi-level lockout available with all models.
  • Remote sensor capability - EXCEPT T7350A model - for temperature (including outdoor air and discharge air) and humidity sensors.
  • Auxiliary contact interfaces with a Honeywell Economizer System (for total rooftop control integration) or as a dehumidification output.

Product Specifications

Application
Conventional and Heat Pump systems
Item Type
Product
Stages
1 Heat / 1 Cool
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Network Communications
None
Power Method
20 to 30 Vac, 50/60 Hz.; 24 Vac, 50/60 Hz
Color
Trident White
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.