Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

T7067A Thermostat and T7067B Transmitter control space temperature when used with W973 Logic Panel.

Features

  • Separate heat and cool adjustable set point levers provide adjustable deadband from 3 F to 30 F (2 C to 17 C).
  • Separate 1-16 Vdc voltage ramps provide independent heating and cooling signals to W973 Single Zone Logic Panel.
  • Two light-emitting diodes (LEDs) under T7067 cover for system checkout.
  • C7046A Discharge Air Sensor provides temperature anticipation.
  • One T7067 can control up to 6 W973 panels in parallel.
  • Mount on standard 2 x 4 in. vertical outlet box or on a non-conductive flat surface.
  • All models include wiring plate and locking cover.

Product Specifications

Application
Module
Dimensions (in.)
4 5/8 in. high x 2 13/16 in. wide x 1 1/4 in. deep
Dimensions (mm)
118 mm high x 71 mm wide x 32 mm deep
Comments
Must order T7047C,G remote temperature sensor or T7022A remote duct temperature sensor separately
Application Size
Depends on Logic Panel (W973)
Control System
W973 single zone
Output Type
Voltage Ramp
Compatible With
Q667 subbase, W973 Logic Panel
Voltage
20 Vdc from W973 panel
Setpoint Temperature Range (C)
13 C to 29 C
Setpoint Temperature Range (F)
55 F to 85 F
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65 C
Approvals, Department of Defense Guidelines
Meets
Approvals, ASHRAE Guidelines
Meets ASHRAE 90-75
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.