Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The T7047 Electronic Thermostats, Remote Space Sensors are used with T7300 thermostats and W973 controller to provide modulating space temperature control.

Features

  • T7047C is a 2-wire remote space sensor for applications requiring remote setpoint adjustment.
  • T7047G is a 2-wire remote space sensor used as one half of an averaging sensor network.
  • T7047C,G contain a carbon type negative temperature coefficient (NTC) thermistor sensing element.
  • T7047H is a thin-film, platinum 1K (at 0 C), positive temperature coefficient (PTC) temperature sensor only and is for use with the Excel 80/100/500/600 Controllers.
  • Locking cover.

Product Specifications

Application
Used in Series 70 control systems to provide modulating space temperature control
Dimensions (in.)
4 5/8 in. high x 3 5/8 in. wide x 1 5/16 in. deep
Dimensions (mm)
118 mm high x 93 mm wide x 33 mm deep
Used With
T7300/Q7300
Comments
Series 2000 styling
Item Type
Product
Mounting
Mounts on wall or 2 x 4 inch vertical outlet box
Sensor
1420 ohms @ 75 F
Operating Temperature Range (F)
40 F to 110 F
Operating Temperature Range (C)
4 C to 43 C
Color
Premier White®
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.