Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas.

Features

  • Use in barns, poultry houses, hog barns, pump houses, milk houses and crop storage houses.
  • Treated to resist corrosion.
  • Slots in front and bottom of case provide maximum air circulation over the coiled sensing element.
  • SPDT snap switches permanently sealed against corrosion.
  • Easy mounting using screws through holes in back of case.

Product Specifications

Hazmat Information
UN 1294, TOLUENE, 3, II
Application
Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas
Dimensions (in.)
4 5/16 in. high x 6 1/16 in. wide x 2 7/8 in. deep
Dimensions (mm)
110 mm high x 154 mm wide x 73 mm deep
Comments
Celsius model
Item Type
Product
Approvals, Underwriters Laboratories Inc.
File No. E4436 Vol.1 Sec. UL Guide XAPX
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 400-E-O
Contact Ratings
24 Vac-- 2.0A AFL; 120 Vac-- 7.4 AFL, 44.4 ALR; 240 Vac-- 3.7 AFL, 22.2 ALR
Voltage
24 Vac or 120/240 Vac
Setpoint Temperature Range (C)
0 C to 40 C
Operating Temperature Range (F)
120 F Maximum
Operating Temperature Range (C)
49 C Maximum
Output
1 SPDT
Sensor Element
Coiled Copper Tube
Differential Temperature (F)
2 F
Differential Temperature (C)
1.1 C
Color
Red finish
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.