Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The T6169 thermostats control line voltage valves and/or blower motors on fan coil units in manual or automatic changeover, cooling, heating or cooling/heating systems. The thermostats feature a single fan and/or system manual switches.

Features

  • Combines thermostat, single system and/or fan control switch in one deluxe-styled unit.
  • Three speed manual FAN control on some models.
  • Fan can be wired for continuous (ON) or cycled (AUTO) operation.
  • System switch OFF position breaks heating/cooling and fan circuits.
  • Color-coded leadwire connections.
  • Available in classic gold or Premier white┬« styling.
  • Language-free graphic symbols.
  • Suitable for single or double gang electrical boxes.

Product Specifications

Hazmat Information
UN 2037, RECEPTACLES, SMALL, CONTAINING GAS, 2.1
Application
4 pipe fan coil, manual heat-cool changeover, no fan switching
Dimensions (in.)
4 5/8 in. high x 4 1/2 in. wide x 1 7/8 in. deep
Dimensions (mm)
136 mm high x 114 mm wide x 47 mm deep
Item Type
Product
Electrical Ratings
8 AFL @ 120 Vac, to 3.3 AFL @ 277Vac (1/3 HP)
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed File No. E4436, Guide No. XAPX
Approvals, Canadian Standards Association
CSA Certified, File No. LR1322
Supply Voltage
277 Vac; 120 Vac
Switch Positions (System)
HEAT-OFF-COOL
Differential Temperature (F)
2 F
Color
Tan
Display
Thermometer Included
Changeover
Manual
Setting Temperature Range (F)
44 F to 86 F
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.