Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

T6069 thermostats control line voltage valves and/or blower motors on fan coil units in manual changeover heating/cooling systems. The thermostats feature a single System and Fan speed switch.

Features

  • Thermostat, system and fan control switches combined in one deluxe-styled unit.
  • Available in classic gold or contemporary white styling. Language-free graphic symbols.
  • Manual three-speed fan control on most models.
  • Suitable for single or double gang electrical boxes.
  • Operates one or two valves.
  • Has cycled or constant fan control.

Product Specifications

Hazmat Information
UN 2037, RECEPTACLES, SMALL, CONTAINING GAS, 2.1
Application
4 pipe fan coil, manual heat-cool changeover, constant fan
Dimensions (in.)
4 5/8 in. high x 4 1/2 in. wide x 1 7/8 in. deep. + 5/8 in projection into junction box
Dimensions (mm)
117 mm high x 114 mm wide x 47 mm deep + 15 mm projection into junction box
Item Type
Product
Mounting
Mounts on 2 in. x 4 in. (50mm x 75 mm) single or double-ganged vertically-oriented outlet box.
Electrical Ratings
8.0 AFL / 48 ALR / 13A resistive @ 120 Vac; 4.4 AFL / 26.4 ALR / 7.5A resistive @208 Vac; 4.0 AFL / 24 ALR / 6.5A resistive @240 Vac; 3.3 AFL / 19.8 ALR 5.5A resistive @277 Vac
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
File No. E4436, Guide No. XAPX
Approvals, Canadian Standards Association
File No. LR1322
Supply Voltage
120 to 277 Vac
Switch Positions (System)
HEAT-OFF-COOL
Switch Positions (Fan)
HI-MED-LO
Differential Temperature (C)
1 C
Color
Premier White®
Display
No thermometer
Changeover
Manual
Setting Temperature Range (C)
7 C to 28 C
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.