Overview
Provides SPDT heavy-duty, line-voltage temperature control in ventilation, heating or cooling systems.
Features
- Use in a variety of farm, industrial or commercial applications.
- Wall or duct mount in any position.
- Fast response, tin-plated element not affected by adverse environment.
- Rugged case.
- Mounts on flat surface with three screws.
Product Specifications
- Hazmat Information
- UN 1294, TOLUENE, 3, II
- Application
- Provides control in ventilation, heating, cooling or heating-cooling systems
- Dimensions (in.)
- 7 1/4 in. high x 2 5/8 in. wide x 2 in. deep
- Dimensions (mm)
- 184 mm high x 67 mm wide x 51 mm deep
- Includes
- Case
- Item Type
- Product
- Frequency
- 50 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- Listed: E4436, vol. 5, sec. 12, Guide XAPX
- Approvals, Canadian Standards Association
- CSA Listed: Report -1
- Tradeline Value
- Tradeline
- Contact Ratings
- 120 Vac-- 7.4 AFL, 44.4 ALR; 240 Vac-- 3.7 AFL, 22.2 ALR
- Voltage
- 120 Vac; 240 Vac
- Setpoint Temperature Range (C)
- -34 C to +43 C
- Setpoint Temperature Range (F)
- -30 F to +110 F
- Operating Temperature Range (F)
- 125 F Maximum
- Operating Temperature Range (C)
- 52 C Maximum
- Output
- relay
- Relay Outputs
- 1 SPDT
- Sensor Inputs
- 1
- Sensor Element
- Copper filled element
- Accuracy (F)
- ±10 F
- Accuracy (C)
- ±5.6 C
- Differential Temperature (F)
- 3.5 F
- Differential Temperature (C)
- 1.9 C
- Color
- Gray
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.