Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Control line voltage valves of a fan coil unit in cooling, manual or automatic changeover heating-cooling systems.

Features

  • Directly operate one or two valves.
  • Positive deadband separates heating and cooling circuits in automatic models.
  • Includes allen wrench for cover and mounting screws.

Product Specifications

Application
4 pipe fan coil, automatic heat-cool changeover
Dimensions (in.)
4 5/8 in. high x 4 15/16 in. wide x 1 5/16 in. deep.
Dimensions (mm)
118 mm high x 125 mm wide x 33 mm deep
Includes
Allen wrench for cover and mounting screws
Item Type
Product
Mounting
4 in. square outlet box or 2-ganged outlet box
Electrical Ratings
Fan Switch: 120 Vac: 5.5 AFL, 33.0 ALR; 240 Vac: 2.75 AFL, 16.5 ALR; 277 Vac: 2.4 AFL, 14.4 ALR; Thermostat (Valve load): 120 Vac: 0.32 AFL, 1.0 A ALR; 240 Vac: 0.16 AFL, 0.50 ALR; 277 Vac: 0.14 AFL, 0.43 ALR
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
File No. E34436, Vol 2, dated 3-19-73; Guide No. XAPX
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
120 to 277 Vac
Switch Positions (System)
OFF-HI-LO, Off breaks cooling and fan circuits
Differential Temperature (F)
The differential from make of one contact to make of the opposite contact is 7 F maximum with a positive deadspot.
Differential Temperature (C)
The differential from make of one contact to make of the opposite contact is 4 C maximum with a positive deadspot.
Color
Tan
Display
None
Changeover
Remote changeover switch is required to separate circuits in manual changeover heating-cooling models.
Setting Temperature Range (F)
55 F to 95 F, marked COOL-WARM
Setting Temperature Range (C)
13 C to 35 C, marked COOL-WARM
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.