Product Specifications
- Application
- Accessory
- Dimensions (in.)
- 6.27 in. high x 4.75 in. wide x 2.26 in. deep
- Dimensions (mm)
- 159 mm high x 120.6 mm wide x 57.4 mm deep
- Item Type
- Accessory
- Frequency
- 51 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- UL 916
- Approvals, Canadian Standards Association
- Certified
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Application Size
- Small to Large
- I/O Count
- 12 Universal/0 Digital Inputs, 0 Analog/0 Digital Outputs
- Compatible With
- WEBs AX
- Power Consumption
- 3 VA
- Voltage
- 25 Vac with a valid range of 20 to 30 Vac
- Setpoint Temperature Range (C)
- Programmable
- Setpoint Temperature Range (F)
- Programmable
- Operating Temperature Range (F)
- -40 F to 150 F
- Operating Temperature Range (C)
- -40 C to 65.5 C
- Shipping and Storage Temperature Range (F)
- -40 F to 150 F
- Shipping and Storage Temperature Range (C)
- -40 C to 65.5 C
- Approvals, Federal Communications Commission
- FCC Part 15, Subpart B, Class B
- Approvals, CE
- Approved
- Building Management Interface
- WEBs AX
- Network Communications
- Sylk
- Commissioning Software
- WEBs AX
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.