Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The S7999D can be used to monitor an individual boiler and also used for multiple boiler applications in a lead/lag arrangement. It consists of 2 RS485 ports and a USB port. The S7999D display can be flush front or mounted behind in a panel cutout. Wiring connections are through a removable 8-pin wiring connector.

Features

  • Individual boiler status, configuration, history and diagnostics
  • Allows configuration and monitoring of the Sola Controls (R7910 Hydronic Controls or R7911 Steam Control) burner control sequence, flame signal, diagnostics, historical files, and faults
  • Allows switching view between multiple boilers and lead-lag master/slaves
  • Real-time data trending analysis and transferring saved trend data to Excel spreadsheet
  • 7” 800 x 480, 24 bit high resolution color LCD touch screen for clarity
  • Audio output with integral speaker for sound output.
  • Adjustable backlight control
  • Real time clock with coin-cell battery back up (CR2032)
  • Volume control
  • Screen Capture function to capture screen images
  • USB port for file transfers and software updates
  • 2 RS-485 (COM1 & 2) ports for Modbus™ interface to Sola controls and BAS Gateway.
  • Windows® CE 6.0 Operating System
  • 8-pin connector, back-up battery and mounting hardware are provided

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES PACKED WITH EQUIPMENT, 9
Application
Interface Display
Dimensions (in.)
9-13/32 in. wide by 6-21/32 in. high by 1-9/16 in. deep
Dimensions (mm)
239 mm wide by 169 mm high by 40 mm deep
Used With
R7910/R7911
Comments
Black Plastic Border
Item Type
Product
Frequency
50-60 Hz ± 5%
Approvals, Underwriters Laboratories Inc.
Component Recognized: File Number MH20613 (MCCZ)
Operating Humidity Range (% RH)
85% RH continuous, non-condensing
Voltage
24 Vac
Shipping and Storage Temperature Range (F)
-13 F to 155 F
Shipping and Storage Temperature Range (C)
-25 C to 60 C
Approvals, Federal Communications Commission
FCC Part 15, Class A digital device
Approvals, Canadian Underwriters Laboratories Inc.
Component Recognized: File Number MH20613 (MCCZ)
Ambient Temperature Range (F)
14 F to 122 F
Ambient Temperature Range (C)
-10 C to 50 C
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.