Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Microprocessor-based expanded annunciator to support the 7800 SERIES relay modules for first-out annunciation, sequencing, system or self-diagnostics and troubleshooting.

Features

  • Twenty-six status LEDs.
  • Front panel LED array-arranged to indicate flow of line-voltage through string of limits, controls and interlocks.
  • Selectable current and first-out LED array display status.
  • Twenty-one monitored contact points.
  • Access for external electrical voltage checks.

Product Specifications

Application
Expanded Annunciator
Dimensions (in.)
5 in. wide x 5 in. high x 5 1/4 in. deep with Q7800A Subbase x 6 3/32 in. deep with Q7800B Subbase
Dimensions (mm)
127 mm wide x 127 mm high x 133 mm deep with Q7800A Subbase x 155 mm deep with Q7800B Subbase
Weight (lb)
1 lb 6 oz
Weight (kg)
0.62 kg
Frequency
50 Hz; 60 Hz (±10%)
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MH17367; Guide No. MJAT.
Approvals, Canadian Standards Association
Certified, File No. LR95329.
Customer Special
Cleaver Brooks
Voltage
120 Vac (+10, -15%)
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, Federal Communications Commission
FCC Part 15, Class B, Emissions.
Required Components
7800 Series Relay Modules and Q7800A, B Subbases
Vibration
0.5 G environment
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Report No. 1V9AO.AF.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.